AC Motors | Washdown | TENV Encl | 1400-1800 RPM | 143TC |

Performance Data: CWDM3546T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 82.5
Volts 208-230/460 Phase 3 Power Factor 74
Full Load Amps 3.26-3.02/1.51 NEMA Design Code B Service Factor 1.15
Speed 1740 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1 HP
Full Load Torque 2.99 LB-FT Starting Current 13.2 Amps
Start Configuration DOL No-Load Current 0.997 Amps
Break Down Torque 13.7 LB-FT Line-line Resistance @ 25° C 16 Ohms
Pull-Up Torque 8.94 LB-FT Temperature Rise, C @ FL (in deg) 79
Locked-Roter Torque 10.3 LB-FT Temp. Rise @ S.F. Load (in deg) 98
Load Characteristics at 460 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 33 51 65 74 80 84 78
Efficiency 69.7 79.7 82.6 83.2 82.5 81.1 82.8
Speed (rpm) 1786 1771 1757 1742 1723 1704 1731
Line Amperes 1.03 1.15 1.32 1.51 1.76 2.06 1.66
 
(Typical performance - Not guaranteed values)
General Characterstics at 208 V, 60 Hz, 1 HP
Full Load Torque 3.01 LB-FT Starting Current 23.7 Amps
Start Configuration DOL No-Load Current 1.71 Amps
Break Down Torque 11.1 LB-FT Line-line Resistance @ 25° C 3.99 Ohms
Pull-Up Torque 7.22 LB-FT Temperature Rise, C @ FL (in deg) 76
Locked-Roter Torque 8.32 LB-FT Temp. Rise @ S.F. Load (in deg) 90
Load Characteristics at 208 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 38 60 73 81 86 88 84
Efficiency 74.4 82 84.2 83.5 82.3 80.1 82.8
Speed (rpm) 1784 1766 1750 1731 1709 1686 1718
Line Amperes 1.81 2.11 2.55 3.03 3.65 4.39 3.4
 

* For certified information, contact your local Baldor office.