AC Motors | Washdown | TENV Encl |

Performance Data: CWDM3539

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 60 NEMA Nom. Eff. 78.5
Volts 208-230/460 Phase 3 Power Factor 60
Full Load Amps 1.9/0.95 NEMA Design Code B Service Factor 1.25
Speed 1165 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.5 HP
Full Load Torque 2.19 LB-FT Starting Current 5.68 Amps
Start Configuration DOL No-Load Current 0.712 Amps
Break Down Torque 7.69 LB-FT Line-line Resistance @ 25° C 33.876 Ohms
Pull-Up Torque 5.09 LB-FT Temperature Rise, C @ FL (in deg) 73
Locked-Roter Torque 5.89 LB-FT Temp. Rise @ S.F. Load (in deg) 100
Load Characteristics at 460 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 24 39 51 60 67 72 67
Efficiency 58.1 72.5 77.4 78.8 78.8 77.6 78.8
Speed (rpm) 1192.7 1184.4 1175.1 1165.4 1154.5 1141.6 1154
Line Amperes 0.734 0.78 0.855 0.955 1.08 1.23 1.08
 

* For certified information, contact your local Baldor office.