AC Motors | Washdown | 115/230 Volt | TEFC Encl |

Performance Data: CWDL3514

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 80
Volts 115/230 Phase 1 Power Factor 96
Full Load Amps 12.4/6.2 NEMA Design Code L Service Factor 1.15
Speed 1725 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 1.5 HP
Full Load Torque 4.48 LB-FT Starting Current 49.5 Amps
Start Configuration DOL No-Load Current 1.76 Amps
Break Down Torque 12.1 LB-FT Line-line Resistance @ 25° C 1.69 Ohms
Pull-Up Torque 8.43 LB-FT Temperature Rise, C @ FL (in deg) 69
Locked-Roter Torque 13.8 LB-FT Temp. Rise @ S.F. Load (in deg) 82
Load Characteristics at 230 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 83 91 95 96 96 96 96
Efficiency 58.3 74.3 79.3 81.2 80.3 77.8 80.7
Speed (rpm) 1786.8 1773.6 1758.8 1742.3 1721.1 1696.6 1730
Line Amperes 2.41 3.53 4.78 6.21 7.86 9.72 7.2
 

* For certified information, contact your local Baldor office.