AC Motors | Washdown | 56C | TEFC Encl |

Performance Data: CWDL3510

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 70
Volts 115/230 Phase 1 Power Factor 78
Full Load Amps 11.8/5.9 NEMA Design Code L Service Factor 1.15
Speed 1725 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 1 HP
Full Load Torque 2.99 LB-FT Starting Current 42.3 Amps
Start Configuration DOL No-Load Current 3.48 Amps
Break Down Torque 7.19 LB-FT Line-line Resistance @ 25° C 2.6968 Ohms
Pull-Up Torque 5.65 LB-FT Temperature Rise, C @ FL (in deg) 85
Locked-Roter Torque 9.56 LB-FT Temp. Rise @ S.F. Load (in deg) 104
Load Characteristics at 230 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 39 57 70 78 83 86 81
Efficiency 52.1 66 70.4 70.1 68 63.1 68.8
Speed (rpm) 1784.4 1769.6 1751.8 1731.7 1705.7 1665.7 1716
Line Amperes 3.67 4.15 4.89 5.87 7.11 8.9 6.61
 
(Typical performance - Not guaranteed values)
General Characterstics at 115 V, 60 Hz, 1 HP
Full Load Torque 2.99 LB-FT Starting Current 84.6 Amps
Start Configuration DOL No-Load Current 6.96 Amps
Break Down Torque 7.19 LB-FT Line-line Resistance @ 25° C 0.661 Ohms
Pull-Up Torque 5.65 LB-FT Temperature Rise, C @ FL (in deg) 85
Locked-Roter Torque 9.56 LB-FT Temp. Rise @ S.F. Load (in deg) 101
Load Characteristics at 115 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 39 57 70 78 83 86 81
Efficiency 52.2 66.2 70.6 70.1 67.9 63.1 68.8
Speed (rpm) 1784 1770 1752 1732 1706 1666 1716
Line Amperes 7.34 8.3 9.78 11.7 14.2 17.8 13.2
 

* For certified information, contact your local Baldor office.