AC Motors | Washdown | 115/230 Volt |

Performance Data: CWDL3504

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 60 NEMA Nom. Eff. 68
Volts 115/230 Phase 1 Power Factor 65
Full Load Amps 7.4/3.7 NEMA Design Code N Service Factor 1.25
Speed 1725 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.5 HP
Full Load Torque 1.51 LB-FT Starting Current 22.6 Amps
Start Configuration DOL No-Load Current 2.89 Amps
Break Down Torque 4.62 LB-FT Line-line Resistance @ 25° C 4.0781 Ohms
Pull-Up Torque 3.69 LB-FT Temperature Rise, C @ FL (in deg) 67
Locked-Roter Torque 5.49 LB-FT Temp. Rise @ S.F. Load (in deg) 80
Load Characteristics at 230 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 34 46 56 65 71 76 71
Efficiency 41.6 57.1 64.6 68 69 69 69
Speed (rpm) 1783.2 1772 1759.8 1745.9 1730.5 1714.5 1730
Line Amperes 2.95 3.09 3.35 3.69 4.1 4.61 4.1
 

* For certified information, contact your local Baldor office.