AC Motors | 200 & 575 Volt |

Performance Data: CSSWDM3538-5

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 60 NEMA Nom. Eff. 80
Volts 575 Phase 3 Power Factor 64
Full Load Amps .7 NEMA Design Code B Service Factor 1.25
Speed 1755 LR KVA Code N Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 575 V, 60 Hz, 0.5 HP
Full Load Torque 1.47 LB-FT Starting Current 6.11 Amps
Start Configuration DOL No-Load Current 0.578 Amps
Break Down Torque 7.83 LB-FT Line-line Resistance @ 25° C 52.1 Ohms
Pull-Up Torque 4.53 LB-FT Temperature Rise, C @ FL (in deg) 71
Locked-Roter Torque 5.3 LB-FT Temp. Rise @ S.F. Load (in deg) 84
Load Characteristics at 575 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 26 40 54 64 72 78 72
Efficiency 59.1 73.6 78.8 80.2 80.7 80.7 80.7
Speed (rpm) 1791 1781 1770 1759 1747 1734 1747
Line Amperes 0.581 0.61 0.658 0.716 0.793 0.889 0.793
 

* For certified information, contact your local Baldor office.