AC Motors | Washdown |

Performance Data: CSSWDM3538

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 60 NEMA Nom. Eff. 80
Volts 208-230/460 Phase 3 Power Factor 64
Full Load Amps 1.98-1.82/.91 NEMA Design Code B Service Factor 1.25
Speed 1755 LR KVA Code N Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.5 HP
Full Load Torque 1.47 LB-FT Starting Current 7.7 Amps
Start Configuration DOL No-Load Current 0.729 Amps
Break Down Torque 7.89 LB-FT Line-line Resistance @ 25° C 31.7 Ohms
Pull-Up Torque 4.58 LB-FT Temperature Rise, C @ FL (in deg) 72
Locked-Roter Torque 5.35 LB-FT Temp. Rise @ S.F. Load (in deg) 89
Load Characteristics at 460 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 26 41 54 64 72 78 72
Efficiency 58.2 72.5 77.8 79.9 80.4 80 80.4
Speed (rpm) 1791 1781 1770 1759 1747 1734 1747
Line Amperes 0.733 0.77 0.831 0.904 1 1.12 1
 

* For certified information, contact your local Baldor office.