AC Motors | Washdown | TENV Encl | 208-230/460 Volt | 56C |

Performance Data: CSSWDM3537

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 60 NEMA Nom. Eff. 70
Volts 208-230/460 Phase 3 Power Factor 76
Full Load Amps 1.9-1.8/.9 NEMA Design Code B Service Factor 1.15
Speed 3450 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.5 HP
Full Load Torque 0.75 LB-FT Starting Current 6 Amps
Start Configuration DOL No-Load Current 0.53 Amps
Break Down Torque 3.2 LB-FT Line-line Resistance @ 25° C 36.4 Ohms
Pull-Up Torque 2.2 LB-FT Temperature Rise, C @ FL (in deg) 62
Locked-Roter Torque 2.5 LB-FT Temp. Rise @ S.F. Load (in deg) 67
Load Characteristics at 460 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 47 62 72 78 83 85 81
Efficiency 44.2 59.6 67 70.6 72.4 73.2 71.7
Speed (rpm) 3560 3535 3509 3480 3450 3416 3462
Line Amperes 0.57 0.64 0.73 0.84 0.96 1.1 0.912
 

* For certified information, contact your local Baldor office.