AC Motors | Washdown | Three Phase | 208-230/460 Volt |

Performance Data: CSSEWDM3555T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 2 HP Hertz 60 NEMA Nom. Eff. 86.5
Volts 208-230/460 Phase 3 Power Factor 90
Full Load Amps 5.4-5/2.5 NEMA Design Code B Service Factor 1.15
Speed 3500 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 2 HP
Full Load Torque 3 LB-FT Starting Current 31 Amps
Start Configuration DOL No-Load Current 1 Amps
Break Down Torque 17 LB-FT Line-line Resistance @ 25° C 5.08 Ohms
Pull-Up Torque 9 LB-FT Temperature Rise, C @ FL (in deg) 47
Locked-Roter Torque 13 LB-FT Temp. Rise @ S.F. Load (in deg) 56
Load Characteristics at 460 V, 60 Hz , 2 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 57 76 85 90 92 93 0
Efficiency 76.1 83.7 86 86.6 86.2 85.5 0
Speed (rpm) 3567 3545 3523 3498 3470 3443 0
Line Amperes 1.3 1.6 2 2.5 3.1 3.6 2.9
 

* For certified information, contact your local Baldor office.