AC Motors | Washdown | TENV Encl | Three Phase | 143TC |

Performance Data: CSSEWDFM3546T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 87.5
Volts 230/460 Phase 3 Power Factor 72
Full Load Amps 2.96/1.48 NEMA Design Code B Service Factor 1.15
Speed 1760 LR KVA Code N Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1 HP
Full Load Torque 2.98 LB-FT Starting Current 15 Amps
Start Configuration DOL No-Load Current 0.951 Amps
Break Down Torque 15.9 LB-FT Line-line Resistance @ 25° C 11.8 Ohms
Pull-Up Torque 8.71 LB-FT Temperature Rise, C @ FL (in deg) 69
Locked-Roter Torque 11 LB-FT Temp. Rise @ S.F. Load (in deg) 85
Load Characteristics at 460 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 31 49 63 72 78 82 76
Efficiency 76.6 84.4 87.2 87.8 87.5 86.8 87.6
Speed (rpm) 1790 1778 1773 1764 1754 1744 1758
Line Amperes 1 1.12 1.28 1.48 1.71 1.97 1.62
 

* For certified information, contact your local Baldor office.