AC Motors | Definite Purpose | Three Phase | 230/460 Volt | 1400-1800 RPM |

Performance Data: CSPM3611T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 3 HP Hertz 60 NEMA Nom. Eff. 89.5
Volts 230/460 Phase 3 Power Factor 89
Full Load Amps 8/4 NEMA Design Code - Service Factor 1
Speed 1800 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 3 HP
Full Load Torque 8.74 LB-FT Starting Current 30 Amps
Start Configuration DOL No-Load Current 2.25 Amps
Break Down Torque 26 LB-FT Line-line Resistance @ 25° C 4.4125 Ohms
Pull-Up Torque 21 LB-FT Temperature Rise, C @ FL (in deg) 53
Locked-Roter Torque 25 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 460 V, 60 Hz , 3 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 39 61 72 76 76 74 0
Efficiency 79.3 87.8 90.1 90.3 89.2 87.6 0
Speed (rpm) 1800 1800 1801 1800 1800 1800 0
Line Amperes 2.25 2.63 3.27 4.11 5.2 6.5 0
 

* For certified information, contact your local Baldor office.