AC Motors | Severe Duty |

Performance Data: CM8001

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 60 NEMA Nom. Eff. 74
Volts 230/460 Phase 3 Power Factor 63
Full Load Amps 2/1 NEMA Design Code B Service Factor 1.25
Speed 1725 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.5 HP
Full Load Torque 1.5 LB-FT Starting Current 6.5 Amps
Start Configuration DOL No-Load Current 0.8 Amps
Break Down Torque 7 LB-FT Line-line Resistance @ 25° C 32 Ohms
Pull-Up Torque 4.5 LB-FT Temperature Rise, C @ FL (in deg) 65
Locked-Roter Torque 5.3 LB-FT Temp. Rise @ S.F. Load (in deg) 77
Load Characteristics at 460 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 30 43 55 63 69 75 0
Efficiency 53.2 66.4 72.5 74.6 75.3 75.1 0
Speed (rpm) 1782 1769 1754 1739 1724 1706 0
Line Amperes 0.8 0.85 0.92 1.03 1.15 1.25 1.15
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.5 HP
Full Load Torque 1.5 LB-FT Starting Current 6.5 Amps
Start Configuration DOL No-Load Current 0.8 Amps
Break Down Torque 7 LB-FT Line-line Resistance @ 25° C 32 Ohms
Pull-Up Torque 4.5 LB-FT Temperature Rise, C @ FL (in deg) 65
Locked-Roter Torque 5.3 LB-FT Temp. Rise @ S.F. Load (in deg) 77
Load Characteristics at 460 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 30 43 55 63 69 75 69
Efficiency 53.2 66.4 72.5 74.6 75.3 75.1 75.3
Speed (rpm) 1782 1769 1754 1739 1724 1706 1724
Line Amperes 0.8 0.85 0.92 1.03 1.15 1.25 1.15
 

* For certified information, contact your local Baldor office.