AC Motors | 200 & 575 Volt | 1400-1800 RPM | TEFC Encl | 200 Volt |

Performance Data: CM3546-8

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 78.5
Volts 200 Phase 3 Power Factor 72
Full Load Amps 3.9 NEMA Design Code B Service Factor 1.15
Speed 1725 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 200 V, 60 Hz, 1 HP
Full Load Torque 3.1 LB-FT Starting Current 26 Amps
Start Configuration DOL No-Load Current 2.7 Amps
Break Down Torque 11.8 LB-FT Line-line Resistance @ 25° C 3.27 Ohms
Pull-Up Torque 8 LB-FT Temperature Rise, C @ FL (in deg) 55
Locked-Roter Torque 10.5 LB-FT Temp. Rise @ S.F. Load (in deg) 62
Load Characteristics at 200 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 34 51 63 72 77 81 75
Efficiency 59.6 72.6 77.3 79.1 79.3 78.6 79.2
Speed (rpm) 1778 1760 1741 1721 1698 1673 1707
Line Amperes 2.9 3.1 3.5 3.9 4.4 5.1 4.2
 

* For certified information, contact your local Baldor office.