AC Motors | General Purpose | 208-230/460 Volt | Three Phase |

Performance Data: CM3542

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .75 HP Hertz 60 NEMA Nom. Eff. 75.5
Volts 208-230/460 Phase 3 Power Factor 60
Full Load Amps 3.2-3/1.5 NEMA Design Code B Service Factor 1.25
Speed 1725 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.75 HP
Full Load Torque 2.25 LB-FT Starting Current 10 Amps
Start Configuration DOL No-Load Current 1.2 Amps
Break Down Torque 10 LB-FT Line-line Resistance @ 25° C 17.68 Ohms
Pull-Up Torque 8.5 LB-FT Temperature Rise, C @ FL (in deg) 74
Locked-Roter Torque 8.8 LB-FT Temp. Rise @ S.F. Load (in deg) 91
Load Characteristics at 460 V, 60 Hz , 0.75 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 28 42 55 64 71 76 71
Efficiency 56.1 69.7 74.7 76.2 76.1 75.2 76.1
Speed (rpm) 1783 1766 1749 1731 1711 1693 1711
Line Amperes 1.2 1.2 1.3 1.5 1.6 1.8 1.6
 

* For certified information, contact your local Baldor office.