AC Motors | Light Industrial / Commercial | Three Phase | 48Z |

Performance Data: CHM244A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .33 AIR OVER HP Hertz 60 NEMA Nom. Eff. 72
Volts 230/460 Phase 3 Power Factor 0
Full Load Amps 1.3/.65 NEMA Design Code B Service Factor 1.25
Speed 1725 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.33 HP
Full Load Torque 1 LB-FT Starting Current 3.7 Amps
Start Configuration DOL No-Load Current 0.48 Amps
Break Down Torque 3.8 LB-FT Line-line Resistance @ 25° C 60.8 Ohms
Pull-Up Torque 2.5 LB-FT Temperature Rise, C @ FL (in deg) 37
Locked-Roter Torque 2.8 LB-FT Temp. Rise @ S.F. Load (in deg) 44
Load Characteristics at 460 V, 60 Hz , 0.33 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 32 46 58 66 72 77 72
Efficiency 50.5 64.9 70.2 72.7 73.7 73.4 73.7
Speed (rpm) 1783 1769 1753 1737 1720 1701 1720
Line Amperes 0.5 0.54 0.59 0.65 0.72 0.8 0.72
 

* For certified information, contact your local Baldor office.