AC Motors | Light Industrial / Commercial | 115/230 Volt |

Performance Data: CHC365A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 AIR OVER HP Hertz 60 NEMA Nom. Eff. 68
Volts 115/230 Phase 1 Power Factor 0
Full Load Amps 6.4/3.2 NEMA Design Code - Service Factor 1.15
Speed 1100 LR KVA Code F Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.5 HP
Full Load Torque 2.3 LB-FT Starting Current 11 Amps
Start Configuration DOL No-Load Current 2 Amps
Break Down Torque 4.3 LB-FT Line-line Resistance @ 25° C 5.87 Ohms
Pull-Up Torque 0.55 LB-FT Temperature Rise, C @ FL (in deg) 80
Locked-Roter Torque 0.6 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 230 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 46 60 69 76 80 83 0
Efficiency 44.4 60.6 66.3 68 67.3 63.7 0
Speed (rpm) 1183 1168 1152 1133 1111 1080 0
Line Amperes 2.2 2.4 2.7 3.2 3.7 4.4 3.5
 

* For certified information, contact your local Baldor office.