AC Motors | Light Industrial / Commercial |

Performance Data: CHC164A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .25 AIR OVER HP Hertz 60 NEMA Nom. Eff. 59.5
Volts 115/230 Phase 1 Power Factor 0
Full Load Amps 3.2/1.6 NEMA Design Code - Service Factor 1.15
Speed 1100 LR KVA Code D Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.25 HP
Full Load Torque 1.2 LB-FT Starting Current 4.3 Amps
Start Configuration DOL No-Load Current 1.19 Amps
Break Down Torque 1.8 LB-FT Line-line Resistance @ 25° C 20.5 Ohms
Pull-Up Torque 0.3 LB-FT Temperature Rise, C @ FL (in deg) 74
Locked-Roter Torque 0.4 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 230 V, 60 Hz , 0.25 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 49 63 73 79 84 0 0
Efficiency 37.5 52 59.2 60.8 57.7 0 0
Speed (rpm) 1183 1160 1138 1111 1065 0 0
Line Amperes 1.2 1.32 1.47 1.68 2.03 0 1.89
 

* For certified information, contact your local Baldor office.