AC Motors | Farm Duty |

Performance Data: CFDL3507M

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .75 HP Hertz 60 NEMA Nom. Eff. 74
Volts 115/230 Phase 1 Power Factor 75
Full Load Amps 8.8/4.4 NEMA Design Code N Service Factor 1.25
Speed 1725 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.75 HP
Full Load Torque 2.25 LB-FT Starting Current 35 Amps
Start Configuration DOL No-Load Current 3.2 Amps
Break Down Torque 7 LB-FT Line-line Resistance @ 25° C 2.35 Ohms
Pull-Up Torque 6.5 LB-FT Temperature Rise, C @ FL (in deg) 59
Locked-Roter Torque 10.2 LB-FT Temp. Rise @ S.F. Load (in deg) 74
Load Characteristics at 230 V, 60 Hz , 0.75 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 38 53 66 74 80 84 0
Efficiency 50.7 66 72.9 74.9 75.1 74.1 0
Speed (rpm) 1787 1775 1761 1750 1733 1715 0
Line Amperes 3.3 3.5 3.9 4.4 5.1 5.9 5.1
 

* For certified information, contact your local Baldor office.