AC Motors | Washdown | 184TC | TEFC Encl | 208-230/460 Volt |

Performance Data: CEWDM3614T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 2 HP Hertz 60 NEMA Nom. Eff. 88.5
Volts 208-230/460 Phase 3 Power Factor 60
Full Load Amps 7/3.5 NEMA Design Code A Service Factor 1.15
Speed 1175 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 2 HP
Full Load Torque 8.91 LB-FT Starting Current 27.5 Amps
Start Configuration DOL No-Load Current 2.45 Amps
Break Down Torque 40.2 LB-FT Line-line Resistance @ 25° C 4.2188 Ohms
Pull-Up Torque 21.6 LB-FT Temperature Rise, C @ FL (in deg) 34
Locked-Roter Torque 28.2 LB-FT Temp. Rise @ S.F. Load (in deg) 39
Load Characteristics at 460 V, 60 Hz , 2 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 24 40 52 60 66 70 64
Efficiency 76.4 85.3 88 88.9 88.8 88.4 88.8
Speed (rpm) 1196.9 1191.4 1185.5 1179.4 1172.7 1165.5 1175
Line Amperes 2.53 2.76 3.09 3.49 3.97 4.52 3.78
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 2 HP
Full Load Torque 8.96 LB-FT Starting Current 20.87 Amps
Start Configuration DOL No-Load Current 2.47 Amps
Break Down Torque 32.49 LB-FT Line-line Resistance @ 25° C 4.2189 Ohms
Pull-Up Torque 14.56 LB-FT Temperature Rise, C @ FL (in deg) 46
Locked-Roter Torque 19.78 LB-FT Temp. Rise @ S.F. Load (in deg) 53
Load Characteristics at 460 V, 60 Hz , 2 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 24 40 51 60 66 70 64
Efficiency 75.6 84.4 87 87.8 87.7 87.2 87.7
Speed (rpm) 1193.7 1188.1 1182 1175.4 1168.4 1160.8 1171
Line Amperes 2.57 2.81 3.15 3.58 4.07 4.6 3.87
 

* For certified information, contact your local Baldor office.