AC Motors | Washdown | 208-230/460 Volt | 2800-3600 RPM | TEFC Encl |

Performance Data: CEWDM3613T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 5 HP Hertz 60 NEMA Nom. Eff. 88.5
Volts 208-230/460 Phase 3 Power Factor 91
Full Load Amps 12-11.8/5.9 NEMA Design Code A Service Factor 1.15
Speed 3450 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 5 HP
Full Load Torque 7.64 LB-FT Starting Current 57.2 Amps
Start Configuration DOL No-Load Current 1.68 Amps
Break Down Torque 33.7 LB-FT Line-line Resistance @ 25° C 2.27 Ohms
Pull-Up Torque 23.5 LB-FT Temperature Rise, C @ FL (in deg) 72
Locked-Roter Torque 27.5 LB-FT Temp. Rise @ S.F. Load (in deg) 88
Load Characteristics at 460 V, 60 Hz , 5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 62 81 88 91 93 94 92
Efficiency 83.2 88.4 89.1 88.3 87 85.8 87.5
Speed (rpm) 3569 3537 3504 3466 3428 3385 3443
Line Amperes 2.24 3.26 4.47 5.85 7.26 8.8 6.7
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 5 HP
Full Load Torque 7.64 LB-FT Starting Current 57.2 Amps
Start Configuration DOL No-Load Current 1.68 Amps
Break Down Torque 33.7 LB-FT Line-line Resistance @ 25° C 2.27 Ohms
Pull-Up Torque 23.5 LB-FT Temperature Rise, C @ FL (in deg) 72
Locked-Roter Torque 27.5 LB-FT Temp. Rise @ S.F. Load (in deg) 88
Load Characteristics at 460 V, 60 Hz , 5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 62 81 88 91 93 94 92
Efficiency 83.2 88.4 89.1 88.3 87 85.8 87.5
Speed (rpm) 3569 3537 3504 3466 3428 3385 3443
Line Amperes 2.24 3.26 4.47 5.85 7.26 8.8 6.7
 

* For certified information, contact your local Baldor office.