AC Motors | Washdown | Three Phase | 182TC | 575 Volt |

Performance Data: CEWDM3611T-5

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 3 HP Hertz 60 NEMA Nom. Eff. 89.5
Volts 575 Phase 3 Power Factor 75
Full Load Amps 3.3 NEMA Design Code B Service Factor 1.15
Speed 1760 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 575 V, 60 Hz, 3 HP
Full Load Torque 8.88 LB-FT Starting Current 25.9 Amps
Start Configuration DOL No-Load Current 1.9 Amps
Break Down Torque 33.9 LB-FT Line-line Resistance @ 25° C 6 Ohms
Pull-Up Torque 19.5 LB-FT Temperature Rise, C @ FL (in deg) 40
Locked-Roter Torque 23 LB-FT Temp. Rise @ S.F. Load (in deg) 48
Load Characteristics at 575 V, 60 Hz , 3 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 33 54 67 75 79 82 77
Efficiency 80.5 87.7 89.5 89.5 88.9 87.6 89.1
Speed (rpm) 1791 1782 1772 1762 1750 1738 1755
Line Amperes 2.03 2.34 2.77 3.34 3.97 4.66 3.72
 

* For certified information, contact your local Baldor office.