AC Motors | Washdown | 575 Volt | Three Phase |

Performance Data: CEWDM3546-5

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 85.5
Volts 575 Phase 3 Power Factor 76
Full Load Amps 1.2 NEMA Design Code B Service Factor 1.15
Speed 1745 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 575 V, 60 Hz, 1 HP
Full Load Torque 3.02 LB-FT Starting Current 10.7 Amps
Start Configuration DOL No-Load Current 0.706 Amps
Break Down Torque 14.2 LB-FT Line-line Resistance @ 25° C 25 Ohms
Pull-Up Torque 8.67 LB-FT Temperature Rise, C @ FL (in deg) 85
Locked-Roter Torque 10.2 LB-FT Temp. Rise @ S.F. Load (in deg) 100
Load Characteristics at 575 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 32 53 67 76 81 86 79
Efficiency 76.2 83.6 85.9 85.6 85 82.8 85.2
Speed (rpm) 1784 1774 1760 1744 1731 1698 1736
Line Amperes 0.741 0.832 0.968 1.15 1.35 1.58 1.27
 

* For certified information, contact your local Baldor office.