AC Motors | Brake |

Performance Data: CEWDBM3538

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 60 NEMA Nom. Eff. 84
Volts 208-230/460 Phase 3 Power Factor 64
Full Load Amps 1.9-1.8/.9 NEMA Design Code B Service Factor 1.25
Speed 1765 LR KVA Code N Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.5 HP
Full Load Torque 1.49 LB-FT Starting Current 7.54 Amps
Start Configuration DOL No-Load Current 0.655 Amps
Break Down Torque 8.65 LB-FT Line-line Resistance @ 25° C 25.6 Ohms
Pull-Up Torque 4.54 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 5.09 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 460 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 26 41 53 63 70 75 70
Efficiency 65 77.6 81.5 83.8 84 83.4 84
Speed (rpm) 1793 1783 1774 1765 1755 1745 1755
Line Amperes 0.674 0.725 0.793 0.885 0.986 1.11 0.986
 

* For certified information, contact your local Baldor office.