AC Motors | Washdown | 230/460 Volt | 2800-3600 RPM | 256TC |

Performance Data: CESSWDM41906T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 20 HP Hertz 60 NEMA Nom. Eff. 91
Volts 230/460 Phase 3 Power Factor 93
Full Load Amps 43/21.5 NEMA Design Code B Service Factor 1.15
Speed 3525 LR KVA Code G Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 20 HP
Full Load Torque 29.6 LB-FT Starting Current 152 Amps
Start Configuration DOL No-Load Current 4.75 Amps
Break Down Torque 114 LB-FT Line-line Resistance @ 25° C 0.437 Ohms
Pull-Up Torque 35.3 LB-FT Temperature Rise, C @ FL (in deg) 75
Locked-Roter Torque 51 LB-FT Temp. Rise @ S.F. Load (in deg) 97
Load Characteristics at 460 V, 60 Hz , 20 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 71 88 92 93 93 92 93
Efficiency 91 93.5 93.3 92.5 91.2 89.7 91.7
Speed (rpm) 3581 3562 3541 3519 3492 3465 3503
Line Amperes 6.84 11.2 16.2 21.5 27.6 33.8 25.2
 

* For certified information, contact your local Baldor office.