AC Motors | Washdown | 145TC | TEFC Encl |

Performance Data: CESSWDM3558T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 2 HP Hertz 60 NEMA Nom. Eff. 88.5
Volts 208-230/460 Phase 3 Power Factor 76
Full Load Amps 5.9-5.6/2.8 NEMA Design Code B Service Factor 1.15
Speed 1755 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 2 HP
Full Load Torque 5.91 LB-FT Starting Current 25.9 Amps
Start Configuration DOL No-Load Current 1.59 Amps
Break Down Torque 26.5 LB-FT Line-line Resistance @ 25° C 6.7876 Ohms
Pull-Up Torque 13.6 LB-FT Temperature Rise, C @ FL (in deg) 46
Locked-Roter Torque 18.9 LB-FT Temp. Rise @ S.F. Load (in deg) 55
Load Characteristics at 460 V, 60 Hz , 2 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 34 55 67 76 81 84 79
Efficiency 79.4 86.8 88.3 88.5 87.8 86.7 88.1
Speed (rpm) 1788.9 1780 1770 1759.1 1747.2 1733.9 1752
Line Amperes 1.7 1.97 2.35 2.78 3.31 3.9 3.1
 

* For certified information, contact your local Baldor office.