| Rated Output |
2 HP |
Hertz |
60 |
NEMA Nom. Eff. |
86.5 |
| Volts |
208-230/460 |
Phase |
3 |
Power Factor |
90 |
| Full Load Amps |
5.4-5/2.5 |
NEMA Design Code |
B |
Service Factor |
1.15 |
| Speed |
3500 |
LR KVA Code |
M |
Rating - Duty |
40C AMB-CONT |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
3 LB-FT |
Starting Current |
31 Amps |
| Start Configuration |
DOL |
No-Load Current |
1 Amps |
| Break Down Torque |
17 LB-FT |
Line-line Resistance @ 25° C |
5.08 Ohms |
| Pull-Up Torque |
9 LB-FT |
Temperature Rise, C @ FL (in deg) |
47 |
| Locked-Roter Torque |
13 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
54 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
48 |
71 |
82 |
86 |
87 |
90 |
87 |
| Efficiency |
76.2 |
83.8 |
86 |
86.6 |
86.2 |
85.5 |
86.4 |
| Speed (rpm) |
3567 |
3545 |
3523 |
3498 |
3470 |
3443 |
3481 |
| Line Amperes |
1.3 |
1.6 |
2 |
2.5 |
3.1 |
3.6 |
2.86 |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
3 LB-FT |
Starting Current |
31 Amps |
| Start Configuration |
DOL |
No-Load Current |
1 Amps |
| Break Down Torque |
17 LB-FT |
Line-line Resistance @ 25° C |
5.08 Ohms |
| Pull-Up Torque |
9 LB-FT |
Temperature Rise, C @ FL (in deg) |
47 |
| Locked-Roter Torque |
13 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
54 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
48 |
71 |
82 |
86 |
87 |
90 |
87 |
| Efficiency |
76.2 |
83.8 |
86 |
86.6 |
86.2 |
85.5 |
86.4 |
| Speed (rpm) |
3567 |
3545 |
3523 |
3498 |
3470 |
3443 |
3481 |
| Line Amperes |
1.3 |
1.6 |
2 |
2.5 |
3.1 |
3.6 |
2.86 |
|
| |