AC Motors | Severe Duty |

Performance Data: CENCP83580T-4

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 84
Volts 460 Phase 3 Power Factor 88
Full Load Amps 1.3 NEMA Design Code B Service Factor 1.15
Speed 3450 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1 HP
Full Load Torque 1.5 LB-FT Starting Current 11.2 Amps
Start Configuration DOL No-Load Current 0.545 Amps
Break Down Torque 6.1 LB-FT Line-line Resistance @ 25° C 15.2 Ohms
Pull-Up Torque 4.3 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 5.1 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 460 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 54 73 83 87 91 89 89
Efficiency 69.8 80.5 83.9 84.6 84.6 83.6 84.6
Speed (rpm) 3567 3538 3509 3477 3443 3406 3457
Line Amperes 0.633 0.803 1.01 1.26 1.5 1.83 1.4
 

* For certified information, contact your local Baldor office.