AC Motors | General Purpose | 145TC | TEFC Encl | Three Phase | 1400-1800 RPM |

Performance Data: CEM3584T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 86.5
Volts 208-230/460 Phase 3 Power Factor 71
Full Load Amps 4.6/2.3 NEMA Design Code B Service Factor 1.15
Speed 1765 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1.5 HP
Full Load Torque 4.54 LB-FT Starting Current 20.7 Amps
Start Configuration DOL No-Load Current 1.54 Amps
Break Down Torque 21.7 LB-FT Line-line Resistance @ 25° C 9.0571 Ohms
Pull-Up Torque 12.3 LB-FT Temperature Rise, C @ FL (in deg) 34
Locked-Roter Torque 15 LB-FT Temp. Rise @ S.F. Load (in deg) 40
Load Characteristics at 460 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 31 49 62 71 77 80 75
Efficiency 75.4 83.8 86.4 87 86.9 86.1 86.9
Speed (rpm) 1791.5 1782.7 1774 1764.1 1753.9 1743 1758
Line Amperes 1.61 1.77 2.03 2.32 2.69 3.09 2.54
 

* For certified information, contact your local Baldor office.