AC Motors | 200 & 575 Volt | 1400-1800 RPM |

Performance Data: CEM3554T-5

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 86.5
Volts 575 Phase 3 Power Factor 73
Full Load Amps 1.8 NEMA Design Code B Service Factor 1.15
Speed 1760 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 575 V, 60 Hz, 1.5 HP
Full Load Torque 4.47 LB-FT Starting Current 14.6 Amps
Start Configuration DOL No-Load Current 1.09 Amps
Break Down Torque 19.1 LB-FT Line-line Resistance @ 25° C 17 Ohms
Pull-Up Torque 9.34 LB-FT Temperature Rise, C @ FL (in deg) 44
Locked-Roter Torque 13.3 LB-FT Temp. Rise @ S.F. Load (in deg) 53
Load Characteristics at 575 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 31 51 65 74 79 83 77
Efficiency 76.5 84.5 87 87.1 86.3 85.3 86.6
Speed (rpm) 1791 1781 1771 1760 1748 1735 1753
Line Amperes 1.15 1.28 1.49 1.75 2.06 2.38 1.94
 

* For certified information, contact your local Baldor office.