AC Motors | Premium Efficient | 230/460 Volt | OPEN Encl |

Performance Data: CEM3154T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 86.5
Volts 230/460 Phase 3 Power Factor 72
Full Load Amps 4.50/2.25 NEMA Design Code B Service Factor 1.15
Speed 1755 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1.5 HP
Full Load Torque 4.46 LB-FT Starting Current 17.5 Amps
Start Configuration DOL No-Load Current 1.43 Amps
Break Down Torque 17.7 LB-FT Line-line Resistance @ 25° C 10.73 Ohms
Pull-Up Torque 10.8 LB-FT Temperature Rise, C @ FL (in deg) 34
Locked-Roter Torque 12.6 LB-FT Temp. Rise @ S.F. Load (in deg) 40
Load Characteristics at 460 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 32 50 63 72 78 81 76
Efficiency 74.7 83.5 86 86.6 86.3 85.3 86.4
Speed (rpm) 1789.9 1780.2 1769.2 1758.4 1746.3 1732.6 1751
Line Amperes 1.5 1.67 1.93 2.24 2.61 3.05 2.46
 

* For certified information, contact your local Baldor office.