| Rated Output |
20 HP |
Hertz |
60 |
NEMA Nom. Eff. |
93 |
| Volts |
230/460 |
Phase |
3 |
Power Factor |
84 |
| Full Load Amps |
48/24 |
NEMA Design Code |
B |
Service Factor |
1.15 |
| Speed |
1765 |
LR KVA Code |
H |
Rating - Duty |
40C AMB-CONT |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
59 LB-FT |
Starting Current |
175 Amps |
| Start Configuration |
DOL |
No-Load Current |
9.41 Amps |
| Break Down Torque |
213 LB-FT |
Line-line Resistance @ 25° C |
0.426 Ohms |
| Pull-Up Torque |
85.4 LB-FT |
Temperature Rise, C @ FL (in deg) |
60 |
| Locked-Roter Torque |
121 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
74 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
46 |
69 |
80 |
84 |
86 |
87 |
85 |
| Efficiency |
89 |
92.8 |
93.1 |
93 |
92.2 |
91.1 |
92.5 |
| Speed (rpm) |
1791 |
1783 |
1770 |
1766 |
1756 |
1745 |
1760 |
| Line Amperes |
10.7 |
14 |
19.1 |
23.7 |
29.1 |
35.4 |
26.94 |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
58.9 LB-FT |
Starting Current |
184 Amps |
| Start Configuration |
DOL |
No-Load Current |
10.6 Amps |
| Break Down Torque |
233 LB-FT |
Line-line Resistance @ 25° C |
0.403 Ohms |
| Pull-Up Torque |
94.3 LB-FT |
Temperature Rise, C @ FL (in deg) |
60 |
| Locked-Roter Torque |
134 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
72 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
44 |
67 |
75 |
81 |
84 |
84 |
83 |
| Efficiency |
88.5 |
92.6 |
93.1 |
93 |
92.3 |
91.4 |
92.6 |
| Speed (rpm) |
1791 |
1784 |
1772 |
1768 |
1759 |
1749 |
1763 |
| Line Amperes |
11.7 |
14.6 |
19.3 |
23.5 |
28.5 |
34.3 |
26.5 |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
58.9 LB-FT |
Starting Current |
184 Amps |
| Start Configuration |
DOL |
No-Load Current |
10.6 Amps |
| Break Down Torque |
233 LB-FT |
Line-line Resistance @ 25° C |
0.403 Ohms |
| Pull-Up Torque |
94.3 LB-FT |
Temperature Rise, C @ FL (in deg) |
60 |
| Locked-Roter Torque |
134 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
72 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
44 |
67 |
75 |
81 |
84 |
84 |
83 |
| Efficiency |
88.5 |
92.6 |
93.1 |
93 |
92.3 |
91.4 |
92.6 |
| Speed (rpm) |
1791 |
1784 |
1772 |
1768 |
1759 |
1749 |
1763 |
| Line Amperes |
11.7 |
14.6 |
19.3 |
23.5 |
28.5 |
34.3 |
26.5 |
|
| |