AC Motors | Unit Handling | 56 | TENV Encl |

Performance Data: BNM3554-D

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 85.5
Volts 208-230/460 Phase 3 Power Factor 72
Full Load Amps 4.9-4.50/2.25 NEMA Design Code B Service Factor 1.15
Speed 1755 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1.5 HP
Full Load Torque 4.41 LB-FT Starting Current 19.7 Amps
Start Configuration DOL No-Load Current 1.45 Amps
Break Down Torque 20.3 LB-FT Line-line Resistance @ 25° C 9.05 Ohms
Pull-Up Torque 10.7 LB-FT Temperature Rise, C @ FL (in deg) 82
Locked-Roter Torque 14.8 LB-FT Temp. Rise @ S.F. Load (in deg) 96
Load Characteristics at 460 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 31 50 63 72 78 81 76
Efficiency 71.6 81.6 84.7 85.5 85.2 84.2 85.3
Speed (rpm) 1791 1781 1770 1759 1747 1732 1752
Line Amperes 1.51 1.68 1.93 2.24 2.61 3.04 2.46
 

* For certified information, contact your local Baldor office.