AC Motors | Brake |

Performance Data: BM3568

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .25 HP Hertz 60 NEMA Nom. Eff. 68
Volts 208-230/460 Phase 3 Power Factor 66
Full Load Amps 0.95-1/.5 NEMA Design Code B Service Factor 1
Speed 1725 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.25 HP
Full Load Torque 0.75 LB-FT Starting Current 3 Amps
Start Configuration DOL No-Load Current 0.38 Amps
Break Down Torque 3.1 LB-FT Line-line Resistance @ 25° C 60.4 Ohms
Pull-Up Torque 2.4 LB-FT Temperature Rise, C @ FL (in deg) 36
Locked-Roter Torque 2.5 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 460 V, 60 Hz , 0.25 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 32 45 56 65 72 77 0
Efficiency 48 63.4 70.3 73.7 75.3 75.8 0
Speed (rpm) 1781 1768 1753 1738 1722 1704 0
Line Amperes 0.39 0.41 0.44 0.49 0.54 0.6 0
 

* For certified information, contact your local Baldor office.