AC Motors | Unit Handling | 1400-1800 RPM |

Performance Data: BM3538-S

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 60 NEMA Nom. Eff. 72
Volts 208-230/460 Phase 3 Power Factor 58
Full Load Amps 2.42-2.24/1.12 NEMA Design Code B Service Factor 1.15
Speed 1740 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.5 HP
Full Load Torque 1.52 LB-FT Starting Current 6.53 Amps
Start Configuration DOL No-Load Current 1.01 Amps
Break Down Torque 7.38 LB-FT Line-line Resistance @ 25° C 39.6 Ohms
Pull-Up Torque 4.85 LB-FT Temperature Rise, C @ FL (in deg) 45
Locked-Roter Torque 5.48 LB-FT Temp. Rise @ S.F. Load (in deg) 51
Load Characteristics at 460 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 27 38 49 58 67 74 63
Efficiency 44.9 60.5 68.3 72.1 74 74.3 73.2
Speed (rpm) 1785 1772 1758 1742 1726 1704 1732
Line Amperes 1 1.02 1.06 1.12 1.2 1.33 1.17
 

* For certified information, contact your local Baldor office.