AC Motors | Definite Purpose |

Performance Data: ASM7510

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 10 SAW DUTY HP Hertz 60 NEMA Nom. Eff. 0
Volts 230/460 Phase 3 Power Factor 0
Full Load Amps 24/12 NEMA Design Code B Service Factor 1
Speed 3450 LR KVA Code F Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 10 HP
Full Load Torque 15 LB-FT Starting Current 93 Amps
Start Configuration DOL No-Load Current 2.4 Amps
Break Down Torque 54 LB-FT Line-line Resistance @ 25° C 1.45 Ohms
Pull-Up Torque 29 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 44 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 460 V, 60 Hz , 10 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 79 89 92 96 96 98 0
Efficiency 70 80.9 83.3 83.4 84 81.9 0
Speed (rpm) 3575 3550 3524 3500 3470 3436 0
Line Amperes 4.3 6.6 9.3 11.7 14.5 17.2 0
 

* For certified information, contact your local Baldor office.