AC Motors | Farm Duty | TEFC Encl | 115/230 Volt |

Performance Data: ANFL3504M

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 60 NEMA Nom. Eff. 68
Volts 115/230 Phase 1 Power Factor 66
Full Load Amps 7.4/3.7 NEMA Design Code N Service Factor 1
Speed 1725 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.719 HP
Full Load Torque 120 LB-IN Starting Current 1 Amps
Start Configuration DOL No-Load Current 2.79 Amps
Break Down Torque 1 LB-IN Line-line Resistance @ 25° C 1.214 Ohms
Pull-Up Torque 1 LB-IN Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 1 LB-IN Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 230 V, 60 Hz , 0.719 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 42 54 63 70 0 0 0
Efficiency 33.6 47.6 55.1 58.5 0 0 0
Speed (rpm) 270 268 266 264 0 0 0
Line Amperes 2.95 3.23 3.56 3.99 0 0 0
 

* For certified information, contact your local Baldor office.