AC Motors | Farm Duty | 230 Volt | TEAO Encl | 2800-3600 RPM |

Performance Data: AFL3524A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 3 AIR OVER HP Hertz 60 NEMA Nom. Eff. 0
Volts 230 Phase 1 Power Factor 0
Full Load Amps 15 NEMA Design Code - Service Factor 1
Speed 3450 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 3 HP
Full Load Torque 4.5 LB-FT Starting Current 92 Amps
Start Configuration DOL No-Load Current 9 Amps
Break Down Torque 14.7 LB-FT Line-line Resistance @ 25° C 0.577 Ohms
Pull-Up Torque 11 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 13.6 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 230 V, 60 Hz , 3 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 47 64 75 83 86 87 0
Efficiency 55 70 75 78 78 77 0
Speed (rpm) 3560 3555 3520 3500 3490 3465 0
Line Amperes 9.5 11 13 15 18 21.5 0
 

* For certified information, contact your local Baldor office.