AC Motors | General Purpose |

Performance Data: VM3219T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 7.5 HP Hertz 60 NEMA Nom. Eff. 87.5
Volts 208-230/460 Phase 3 Power Factor 92
Full Load Amps 18.8-17.4/8.7 NEMA Design Code B Service Factor 1.15
Speed 3450 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 7.5 HP
Full Load Torque 11.4 LB-FT Starting Current 74.3 Amps
Start Configuration DOL No-Load Current 2.91 Amps
Break Down Torque 48.5 LB-FT Line-line Resistance @ 25° C 1.9 Ohms
Pull-Up Torque 31.1 LB-FT Temperature Rise, C @ FL (in deg) 54
Locked-Roter Torque 37.6 LB-FT Temp. Rise @ S.F. Load (in deg) 66
Load Characteristics at 460 V, 60 Hz , 7.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 56 78 89 92 92 93 92
Efficiency 83.7 88.4 88.7 87.8 86.8 84.2 87.2
Speed (rpm) 3566 3531 3493 3451 3406 3352 3424
Line Amperes 3.77 5.1 6.7 8.7 11 13.5 10.1
 

* For certified information, contact your local Baldor office.