AC Motors | 200 & 575 Volt |

Performance Data: M3546T-8

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 82.5
Volts 200 Phase 3 Power Factor 73
Full Load Amps 3.6 NEMA Design Code B Service Factor 1.15
Speed 1750 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 200 V, 60 Hz, 1 HP
Full Load Torque 2.99 LB-FT Starting Current 29.9 Amps
Start Configuration DOL No-Load Current 2.35 Amps
Break Down Torque 17.5 LB-FT Line-line Resistance @ 25° C 3.16 Ohms
Pull-Up Torque 8.15 LB-FT Temperature Rise, C @ FL (in deg) 25
Locked-Roter Torque 10.2 LB-FT Temp. Rise @ S.F. Load (in deg) 29
Load Characteristics at 200 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 32 50 64 72 79 83 76
Efficiency 66.2 77.9 81.4 82.7 83 82.2 82.9
Speed (rpm) 1789 1777 1765 1749 1737 1718 1742
Line Amperes 2.51 2.74 3.09 3.58 4.07 4.74 3.87
 

* For certified information, contact your local Baldor office.