AC Motors | General Purpose |

Performance Data: M3355

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .17 HP Hertz 60 NEMA Nom. Eff. 62
Volts 230/460 Phase 3 Power Factor 51
Full Load Amps 1.2/.6 NEMA Design Code - Service Factor 1.35
Speed 1725 LR KVA Code - Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.17 HP
Full Load Torque 0.5 LB-FT Starting Current 2.6 Amps
Start Configuration DOL No-Load Current 0.41 Amps
Break Down Torque 2.5 LB-FT Line-line Resistance @ 25° C 68.8 Ohms
Pull-Up Torque 2.6 LB-FT Temperature Rise, C @ FL (in deg) 26
Locked-Roter Torque 2.9 LB-FT Temp. Rise @ S.F. Load (in deg) 32
Load Characteristics at 460 V, 60 Hz , 0.17 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 24 34 42 50 57 63 60
Efficiency 39.3 55.4 63.8 68.5 71.4 72.9 72.6
Speed (rpm) 1781 1769 1755 1742 1727 1711 1721
Line Amperes 0.42 0.43 0.44 0.46 0.49 0.52 0.5
 

* For certified information, contact your local Baldor office.