AC Motors | General Purpose |

Performance Data: M3306T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 3 HP Hertz 60 NEMA Nom. Eff. 86.5
Volts 208-230/460 Phase 3 Power Factor 62
Full Load Amps 11.3-10.4/5.2 NEMA Design Code B Service Factor 1.15
Speed 865 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 3 HP
Full Load Torque 18.3 LB-FT Starting Current 25.6 Amps
Start Configuration DOL No-Load Current 3.21 Amps
Break Down Torque 49 LB-FT Line-line Resistance @ 25° C 3.36 Ohms
Pull-Up Torque 27.6 LB-FT Temperature Rise, C @ FL (in deg) 34
Locked-Roter Torque 30.6 LB-FT Temp. Rise @ S.F. Load (in deg) 43
Load Characteristics at 460 V, 60 Hz , 3 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 26 43 55 62 67 69 65
Efficiency 79.9 86.2 87.3 86.7 85.3 83.2 85.9
Speed (rpm) 891 884 875 865 853 840 858
Line Amperes 3.39 3.82 4.45 5.25 6.18 7.3 5.81
 

* For certified information, contact your local Baldor office.