AC Motors | General Purpose |

Performance Data: M3101

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .25 HP Hertz 60 NEMA Nom. Eff. 68
Volts 230/460 Phase 3 Power Factor 51
Full Load Amps 1.4/.7 NEMA Design Code B Service Factor 1.35
Speed 1140 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.25 HP
Full Load Torque 1.15 LB-FT Starting Current 2.5 Amps
Start Configuration DOL No-Load Current 0.57 Amps
Break Down Torque 3.8 LB-FT Line-line Resistance @ 25° C 80.7 Ohms
Pull-Up Torque 2.9 LB-FT Temperature Rise, C @ FL (in deg) 37
Locked-Roter Torque 3 LB-FT Temp. Rise @ S.F. Load (in deg) 48
Load Characteristics at 460 V, 60 Hz , 0.25 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 24 34 43 51 58 61 61
Efficiency 44 57 64 67.4 68 67.7 68.2
Speed (rpm) 1184 1171 1157 1139 1122 1109 1115
Line Amperes 0.57 0.6 0.63 0.68 0.73 0.78 0.75
 

* For certified information, contact your local Baldor office.