AC Motors | Definite Purpose |

Performance Data: M1718

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5/.22 HP Hertz 60 NEMA Nom. Eff. 0
Volts 460 Phase 3 Power Factor 0
Full Load Amps 1.10/.69 NEMA Design Code - Service Factor 1.25
Speed 1750/1165 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.5 HP
Full Load Torque 1.5 LB-FT Starting Current 6.87 Amps
Start Configuration DOL No-Load Current 0.958 Amps
Break Down Torque 6.9 LB-FT Line-line Resistance @ 25° C 39.9 Ohms
Pull-Up Torque 4.2 LB-FT Temperature Rise, C @ FL (in deg) 46
Locked-Roter Torque 5.24 LB-FT Temp. Rise @ S.F. Load (in deg) 50
Load Characteristics at 460 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 28 40 51 60 68 75 65
Efficiency 45.5 61.1 68.1 71.6 73.3 73.6 72.6
Speed (rpm) 1787.2 1775.6 1764.6 1751.6 1737.9 1720.4 1743
Line Amperes 0.956 0.981 1.03 1.1 1.18 1.32 1.15
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.22 HP
Full Load Torque 1.02 LB-FT Starting Current 2.82 Amps
Start Configuration DOL No-Load Current 0.65 Amps
Break Down Torque 3.91 LB-FT Line-line Resistance @ 25° C 121.9 Ohms
Pull-Up Torque 2.27 LB-FT Temperature Rise, C @ FL (in deg) 46
Locked-Roter Torque 2.65 LB-FT Temp. Rise @ S.F. Load (in deg) 49
Load Characteristics at 460 V, 60 Hz , 0.22 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 31 39 47 55 62 69 59
Efficiency 27.7 42.5 51.1 56.3 59 60.5 57.9
Speed (rpm) 1189.3 1184 1176 1167.3 1158.4 1144.2 1162
Line Amperes 0.646 0.65 0.664 0.686 0.718 0.772 0.705
 

* For certified information, contact your local Baldor office.