AC Motors | Single Phase |

Performance Data: L1409T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 5 HP Hertz 60 NEMA Nom. Eff. 75
Volts 230 Phase 1 Power Factor 88
Full Load Amps 23 NEMA Design Code L Service Factor 1.15
Speed 3450 LR KVA Code F Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 5 HP
Full Load Torque 7.6 LB-FT Starting Current 125 Amps
Start Configuration DOL No-Load Current 9 Amps
Break Down Torque 18.7 LB-FT Line-line Resistance @ 25° C 0.338 Ohms
Pull-Up Torque 16 LB-FT Temperature Rise, C @ FL (in deg) 75
Locked-Roter Torque 18 LB-FT Temp. Rise @ S.F. Load (in deg) 90
Load Characteristics at 230 V, 60 Hz , 5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 59 76 84 88 90 90 0
Efficiency 63 74.5 77.7 78 76.5 73.6 0
Speed (rpm) 3559 3524 3485 3440 3387 3318 0
Line Amperes 10.9 14.3 18.6 23.6 29.6 36.8 27.2
 

* For certified information, contact your local Baldor office.