AC Motors | Single Phase |

Performance Data: L1200

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .17 HP Hertz 60 NEMA Nom. Eff. 49
Volts 115/230 Phase 1 Power Factor 57
Full Load Amps 3.8/1.9 NEMA Design Code N Service Factor 1.35
Speed 1725 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.17 HP
Full Load Torque 0.5 LB-FT Starting Current 7.8 Amps
Start Configuration DOL No-Load Current 1.75 Amps
Break Down Torque 1.38 LB-FT Line-line Resistance @ 25° C 13.7 Ohms
Pull-Up Torque 1.2 LB-FT Temperature Rise, C @ FL (in deg) 36
Locked-Roter Torque 2.13 LB-FT Temp. Rise @ S.F. Load (in deg) 43
Load Characteristics at 230 V, 60 Hz , 0.17 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 32 41 50 57 63 68 66
Efficiency 21 35 45 49 52 53 53
Speed (rpm) 1775 1760 1735 1715 1695 1665 1675
Line Amperes 1.75 1.8 1.9 2 2.1 2.4 2.2
 

* For certified information, contact your local Baldor office.