AC Motors | 50 Hertz |

Performance Data: KM3454-57

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .25 HP Hertz 50 NEMA Nom. Eff. 64
Volts 230/400 Phase 3 Power Factor 59
Full Load Amps 1.2/.7 NEMA Design Code B Service Factor 1.25
Speed 1425 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 400 V, 50 Hz, 0.25 HP
Full Load Torque 0.901 LB-FT Starting Current 2.75 Amps
Start Configuration DOL No-Load Current 0.59 Amps
Break Down Torque 2.93 LB-FT Line-line Resistance @ 25° C 72 Ohms
Pull-Up Torque 1.97 LB-FT Temperature Rise, C @ FL (in deg) 53
Locked-Roter Torque 2.16 LB-FT Temp. Rise @ S.F. Load (in deg) 60
Load Characteristics at 400 V, 50 Hz , 0.25 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 30 42 51 59 67 74 67
Efficiency 37.9 53.7 61.9 66.1 68.2 68.2 68.2
Speed (rpm) 1483 1470 1456 1440 1423 1404 1423
Line Amperes 0.592 0.603 0.635 0.678 0.723 0.769 0.723
 

* For certified information, contact your local Baldor office.