AC Motors | Pump |

Performance Data: JMWDM3558T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 2 HP Hertz 60 NEMA Nom. Eff. 84
Volts 208-230/460 Phase 3 Power Factor 72
Full Load Amps 6.65-6.16/3.08 NEMA Design Code B Service Factor 1.15
Speed 1750 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 2 HP
Full Load Torque 5.99 LB-FT Starting Current 23.8 Amps
Start Configuration DOL No-Load Current 2.01 Amps
Break Down Torque 24.2 LB-FT Line-line Resistance @ 25° C 7.58 Ohms
Pull-Up Torque 14.8 LB-FT Temperature Rise, C @ FL (in deg) 69
Locked-Roter Torque 19 LB-FT Temp. Rise @ S.F. Load (in deg) 79
Load Characteristics at 460 V, 60 Hz , 2 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 31 50 63 72 78 81 76
Efficiency 70.8 81 83.6 84.1 83.5 82.2 83.7
Speed (rpm) 1789 1777 1764 1751 1734 1718 1741
Line Amperes 2.08 2.33 2.68 3.08 3.61 4.19 3.4
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 2 HP
Full Load Torque 5.96 LB-FT Starting Current 47.6 Amps
Start Configuration DOL No-Load Current 4.01 Amps
Break Down Torque 24.2 LB-FT Line-line Resistance @ 25° C 1.895 Ohms
Pull-Up Torque 14.8 LB-FT Temperature Rise, C @ FL (in deg) 69
Locked-Roter Torque 19 LB-FT Temp. Rise @ S.F. Load (in deg) 79
Load Characteristics at 230 V, 60 Hz , 2 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 31 50 63 72 78 81 76
Efficiency 70.8 81 83.6 84.1 83.5 82.2 83.7
Speed (rpm) 1789 1777 1764 1751 1734 1718 1741
Line Amperes 4.16 4.66 5.36 6.16 7.22 8.38 6.8
 

* For certified information, contact your local Baldor office.