AC Motors | Pump |

Performance Data: JMSSEWDM3550T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 85.5
Volts 208-230/460 Phase 3 Power Factor 90
Full Load Amps 3.7-3.6/1.8 NEMA Design Code B Service Factor 1.15
Speed 3500 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1.5 HP
Full Load Torque 2.31 LB-FT Starting Current 20.6 Amps
Start Configuration DOL No-Load Current 0.694 Amps
Break Down Torque 10.9 LB-FT Line-line Resistance @ 25° C 7.64 Ohms
Pull-Up Torque 5.2 LB-FT Temperature Rise, C @ FL (in deg) 78
Locked-Roter Torque 10.2 LB-FT Temp. Rise @ S.F. Load (in deg) 90
Load Characteristics at 460 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 55 77 86 92 93 90 93
Efficiency 73.8 82.3 85.2 86.1 85.9 85.5 86
Speed (rpm) 3564 3536 3507 3476 3444 3406 3457
Line Amperes 0.907 1.15 1.48 1.81 2.23 2.75 2.06
 

* For certified information, contact your local Baldor office.