AC Motors | 200 & 575 Volt |

Performance Data: EM4106T-8

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 20 HP Hertz 60 NEMA Nom. Eff. 91
Volts 200 Phase 3 Power Factor 90
Full Load Amps 52 NEMA Design Code B Service Factor 1.15
Speed 3510 LR KVA Code G Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 200 V, 60 Hz, 20 HP
Full Load Torque 29.9 LB-FT Starting Current 347 Amps
Start Configuration DOL No-Load Current 14.1 Amps
Break Down Torque 86.3 LB-FT Line-line Resistance @ 25° C 0.108 Ohms
Pull-Up Torque 41.5 LB-FT Temperature Rise, C @ FL (in deg) 67
Locked-Roter Torque 48.6 LB-FT Temp. Rise @ S.F. Load (in deg) 85
Load Characteristics at 200 V, 60 Hz , 20 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 60 80 87 90 90 89 90
Efficiency 88.1 92.1 92.1 91.4 90.1 89 90.6
Speed (rpm) 3579 3557 3536 3512 3486 3458 3496
Line Amperes 20.4 29.5 40.7 52.3 66.2 81.1 60.6
 

* For certified information, contact your local Baldor office.