AC Motors | 200 & 575 Volt |

Performance Data: EM3558T-8

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 2 HP Hertz 60 NEMA Nom. Eff. 86.5
Volts 200 Phase 3 Power Factor 73
Full Load Amps 6.8 NEMA Design Code B Service Factor 1.15
Speed 1750 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 200 V, 60 Hz, 2 HP
Full Load Torque 5.96 LB-FT Starting Current 55.5 Amps
Start Configuration DOL No-Load Current 4.15 Amps
Break Down Torque 23.7 LB-FT Line-line Resistance @ 25° C 1.43 Ohms
Pull-Up Torque 15.7 LB-FT Temperature Rise, C @ FL (in deg) 62
Locked-Roter Torque 17.9 LB-FT Temp. Rise @ S.F. Load (in deg) 73
Load Characteristics at 200 V, 60 Hz , 2 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 32 51 64 73 79 82 77
Efficiency 75.4 83.9 86.4 86.5 86 85 86.2
Speed (rpm) 1788 1778 1767 1754 1741 1726 1746
Line Amperes 4.38 4.96 5.74 6.75 7.94 9.21 7.46
 

* For certified information, contact your local Baldor office.